7
ATLANTA

Lubricating equipment, axial distance 50mm

Manufacturer ATLANTA
Description Lubricating equipment, axial distance 50mm
Part number 65 93 193
Product selection
Selector Order code a0 (mm) m z Tooth system h (mm) h1 (mm) h2 (mm) h3 (mm) h4 b1 (mm) s (mm) a (mm) b (mm) H (mm) B (mm) L (mm) Weight (kg)
1 65 93 192 50 2 19 straight 95 65 33 - - 25 3 15 18 113 134 104 1.4
2 65 93 182 50 2 18 helical 95 65 33 - - 25 3 15 18 113 134 104 1.4
3 65 93 193 50 3 19 straight 95 65 33 - - 30 3 15 18 113 134 104 1.44
4 65 93 183 50 3 18 helical 95 65 33 - - 30 3 15 18 113 134 104 1.44
Order code
a0 (mm)
m
z
Tooth system
h (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4
b1 (mm)
s (mm)
a (mm)
b (mm)
H (mm)
B (mm)
L (mm)
Weight (kg)
RS
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG