7

Lubricating equipment, axial distance 125mm

Manufacturer ATLANTA
Description Lubricating equipment, axial distance 125mm
Part number 65 97 185
Product selection
Selector Order code a0 (mm) m z Tooth system h (mm) h1 (mm) h2 (mm) h3 (mm) h4 b1 (mm) s (mm) a (mm) b (mm) H (mm) B (mm) L (mm) Weight (kg)
1 65 97 185 125 5 18 straight 198 171 128 102 - 50 4 15 63 227 290 225 3.73
2 65 97 175 125 5 17 helical 198 171 128 102 - 50 4 15 63 227 290 225 3.73
3 65 97 186 125 6 18 straight 198 171 128 102 - 60 4 15 63 227 290 225 3.88
4 65 97 176 125 6 17 helical 198 171 128 102 - 60 4 15 63 227 290 225 3.88
Order code
a0 (mm)
m
z
Tooth system
h (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4
b1 (mm)
s (mm)
a (mm)
b (mm)
H (mm)
B (mm)
L (mm)
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG