7

Lubricating equipment, axial distance 100mm

Manufacturer ATLANTA
Description Lubricating equipment, axial distance 100mm
Part number 65 96 185
Product selection
Selector Order code a0 (mm) m z Tooth system h (mm) h1 (mm) h2 (mm) h3 (mm) h4 b1 (mm) s (mm) a (mm) b (mm) H (mm) B (mm) L (mm) Weight (kg)
1 65 96 194 100 4 19 straight 140 102 84 52 - 40 4 11 44 169 230 182 2.6
2 65 96 184 100 4 18 helical 140 102 84 52 - 40 4 11 44 169 230 182 2.6
3 65 96 185 100 5 18 straight 140 102 84 52 - 50 4 11 44 169 230 182 3.3
4 65 96 175 100 5 17 helical 140 102 84 52 - 50 4 11 44 169 230 182 3.3
Order code
a0 (mm)
m
z
Tooth system
h (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4
b1 (mm)
s (mm)
a (mm)
b (mm)
H (mm)
B (mm)
L (mm)
Weight (kg)
RS
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG