1

Guide bushings for round racks

Manufacturer ATLANTA
Description Guide bushings for round racks
Part number 80 35 010
Product selection
Selector Order number d1 G7 (mm) d2 r6 (mm) d3 (mm) b1 (mm) b2 (mm) Weight (kg)
1 80 35 010 10 16 22 3 16 0.017
2 80 35 015 15 21 26 3 16 0.025
3 80 35 020 20 26 32 3 25 0.042
4 80 35 030 30 38 46 4 30 0.115
5 80 35 040 40 50 60 5 50 0.27
6 80 35 050 50 60 70 5 63 0.58
Order number
d1 G7 (mm)
d2 r6 (mm)
d3 (mm)
b1 (mm)
b2 (mm)
Weight (kg)
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG