UVCMH-D Cylinders Range

Cylinders Range

Manufacturer Atec-Cyl SA
Description UVCMH-D Cylinders Range, Bore 25 mm , Stroke 25 mm
Part Number UVCMH-25 25-D
Product selection
Selector Part Number Description
1 UVCMH-25 25-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 25 mm
12 UVCMH-25 50-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 50 mm
21 UVCMH-25 80-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 80 mm
22 UVCMH-25 160-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 160 mm
23 UVCMH-25 300-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 300 mm
24 UVCMH-25 100-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 100 mm
25 UVCMH-25 125-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 125 mm
26 UVCMH-25 200-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 200 mm
27 UVCMH-25 250-D UVCMH-D Cylinders Range, Bore 25 mm , Stroke 250 mm
2 UVCMH-32 25-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 25 mm
3 UVCMH-32 50-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 50 mm
4 UVCMH-32 80-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 80 mm
5 UVCMH-32 160-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 160 mm
6 UVCMH-32 100-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 100 mm
7 UVCMH-32 125-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 125 mm
8 UVCMH-32 200-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 200 mm
9 UVCMH-32 250-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 250 mm
10 UVCMH-32 300-D UVCMH-D Cylinders Range, Bore 32 mm , Stroke 300 mm
11 UVCMH-40 25-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 25 mm
13 UVCMH-40 50-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 50 mm
14 UVCMH-40 80-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 80 mm
15 UVCMH-40 160-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 160 mm
16 UVCMH-40 100-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 100 mm
17 UVCMH-40 125-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 125 mm
18 UVCMH-40 200-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 200 mm
19 UVCMH-40 250-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 250 mm
20 UVCMH-40 300-D UVCMH-D Cylinders Range, Bore 40 mm , Stroke 300 mm
Part Number
Description
Documentation
Contact the supplier
Atec-Cyl SA Established since 1994 in the Swiss Jurassic Arc, the cradle of watchmaking and microtechnology, Atec-Cyl SA is specialized in hydro-pneumatic solutions and products as well as mechanical subcontracting.
Atec-Cyl SA