UVC-FV Cylinders Range

Cylinders Range

Manufacturer Atec-Cyl SA
Description UVC-FV Cylinders Range, Bore 10 , Stroke 5
Part Number UVC-10/5-FV
Product selection
Selector Part Number Description
1 UVC-10/5-FV UVC-FV Cylinders Range, Bore 10 , Stroke 5
12 UVC-10/10-FV UVC-FV Cylinders Range, Bore 10 , Stroke 10
15 UVC-10/15-FV UVC-FV Cylinders Range, Bore 10 , Stroke 15
16 UVC-10/20-FV UVC-FV Cylinders Range, Bore 10 , Stroke 20
17 UVC-10/25-FV UVC-FV Cylinders Range, Bore 10 , Stroke 25
18 UVC-12/5-FV UVC-FV Cylinders Range, Bore 12 , Stroke 5
19 UVC-12/10-FV UVC-FV Cylinders Range, Bore 12 mm , Stroke 10 mm
20 UVC-12/15-FV UVC-FV Cylinders Range, Bore 12 mm , Stroke 15 mm
21 UVC-12/20-FV UVC-FV Cylinders Range, Bore 12 mm , Stroke 20 mm
2 UVC-12/25-FV UVC-FV Cylinders Range, Bore 12 mm , Stroke 25 mm
3 UVC-15/10-FV UVC-FV Cylinders Range, Bore 15 mm , Stroke 10 mm
4 UVC-15/15-FV UVC-FV Cylinders Range, Bore 15 mm , Stroke 15 mm
5 UVC-15/20-FV UVC-FV Cylinders Range, Bore 15 mm , Stroke 20 mm
6 UVC-15/25-FV UVC-FV Cylinders Range, Bore 15 mm , Stroke 25 mm
7 UVC-20/10-FV UVC-FV Cylinders Range, Bore 20 mm , Stroke 10 mm
8 UVC-20/15-FV UVC-FV Cylinders Range, Bore 20 mm , Stroke 15 mm
9 UVC-20/20-FV UVC-FV Cylinders Range, Bore 20 mm , Stroke 20 mm
10 UVC-20/25-FV UVC-FV Cylinders Range, Bore 20 mm , Stroke 25 mm
11 UVC-25/15-FV UVC-FV Cylinders Range, Bore 25 mm , Stroke 15 mm
13 UVC-25/20-FV UVC-FV Cylinders Range, Bore 25 mm , Stroke 20 mm
14 UVC-25/25-FV UVC-FV Cylinders Range, Bore 25 mm , Stroke 25 mm
Part Number
Description
Documentation
Contact the supplier
Atec-Cyl SA Established since 1994 in the Swiss Jurassic Arc, the cradle of watchmaking and microtechnology, Atec-Cyl SA is specialized in hydro-pneumatic solutions and products as well as mechanical subcontracting.
Atec-Cyl SA