ASU-800, Seperator without damping

Manufacturer Asutec
Description ASU-800, Seperator without damping
Part number ASU-800-DW-10
Product selection
Selector Type Function Lowering stroke [mm] Query Temperature Range Stop plate
1 ASU-800-DW-10 DW = double acting 10 no normal -20°C - +80°C without thread
2 ASU-800-DW-10-E DW = double acting 10 E = electronic sensor normal -20°C - +80°C without thread
3 ASU-800-DW-10-E-G DW = double acting 10 E = electronic sensor normal -20°C - +80°C G = with thread
4 ASU-800-DW-10-G DW = double acting 10 no normal -20°C - +80°C G = with thread
5 ASU-800-DW-10-H DW = double acting 10 no H = heat-resistant +180°C without thread
6 ASU-800-DW-10-H-G DW = double acting 10 no H = heat-resistant +180°C G = with thread
7 ASU-800-DW-10-I DW = double acting 10 I = inductiv sensor normal -20°C - +80°C without thread
8 ASU-800-DW-10-I-G DW = double acting 10 I = inductiv sensor normal -20°C - +80°C G = with thread
9 ASU-800-DW-10-K DW = double acting 10 no K = cold-resistant -50°C without thread
10 ASU-800-DW-10-KG DW = double acting 10 no K = cold-resistant -50°C G = with thread
11 ASU-800-EW-10 EW = single acting 10 no normal -20°C - +80°C without thread
12 ASU-800-EW-10-E EW = single acting 10 E = electronic sensor normal -20°C - +80°C without thread
13 ASU-800-EW-10-E-G EW = single acting 10 E = electronic sensor normal -20°C - +80°C G = with thread
14 ASU-800-EW-10-G EW = single acting 10 no normal -20°C - +80°C G = with thread
15 ASU-800-EW-10-H EW = single acting 10 no H = heat-resistant +180°C without thread
16 ASU-800-EW-10-H-G EW = single acting 10 no H = heat-resistant +180°C G = with thread
17 ASU-800-EW-10-I EW = single acting 10 I = inductiv sensor normal -20°C - +80°C without thread
18 ASU-800-EW-10-I-G EW = single acting 10 I = inductiv sensor normal -20°C - +80°C G = with thread
19 ASU-800-EW-10-K EW = single acting 10 no K = cold-resistant -50°C without thread
20 ASU-800-EW-10-KG EW = single acting 10 no K = cold-resistant -50°C G = with thread
21 ASU-800-DW-20 DW = double acting 20 no normal -20°C - +80°C without thread
22 ASU-800-DW-20-E DW = double acting 20 E = electronic sensor normal -20°C - +80°C without thread
23 ASU-800-DW-20-E-G DW = double acting 20 E = electronic sensor normal -20°C - +80°C G = with thread
24 ASU-800-DW-20-G DW = double acting 20 no normal -20°C - +80°C G = with thread
25 ASU-800-DW-20-H DW = double acting 20 no H = heat-resistant +180°C without thread
26 ASU-800-DW-20-H-G DW = double acting 20 no H = heat-resistant +180°C G = with thread
27 ASU-800-DW-20-I DW = double acting 20 I = inductiv sensor normal -20°C - +80°C without thread
28 ASU-800-DW-20-I-G DW = double acting 20 I = inductiv sensor normal -20°C - +80°C G = with thread
29 ASU-800-DW-20-K DW = double acting 20 no K = cold-resistant -50°C without thread
30 ASU-800-DW-20-KG DW = double acting 20 no K = cold-resistant -50°C G = with thread
31 ASU-800-EW-20 EW = single acting 20 no normal -20°C - +80°C without thread
32 ASU-800-EW-20-E EW = single acting 20 E = electronic sensor normal -20°C - +80°C without thread
33 ASU-800-EW-20-E-G EW = single acting 20 E = electronic sensor normal -20°C - +80°C G = with thread
34 ASU-800-EW-20-G EW = single acting 20 no normal -20°C - +80°C G = with thread
35 ASU-800-EW-20-H EW = single acting 20 no H = heat-resistant +180°C without thread
36 ASU-800-EW-20-H-G EW = single acting 20 no H = heat-resistant +180°C G = with thread
37 ASU-800-EW-20-I EW = single acting 20 I = inductiv sensor normal -20°C - +80°C without thread
38 ASU-800-EW-20-I-G EW = single acting 20 I = inductiv sensor normal -20°C - +80°C G = with thread
39 ASU-800-EW-20-K EW = single acting 20 no K = cold-resistant -50°C without thread
40 ASU-800-EW-20-KG EW = single acting 20 no K = cold-resistant -50°C G = with thread
Type
Function
Lowering stroke [mm]
Query
Temperature Range
Stop plate
Contact the supplier
Asutec Conveyor systems, linear motion and assembly technology
Asutec GmbH
Users Who Downloaded This Product Also Downloaded
Page