1

Urethane Springs

Manufacturer ASRAYMOND
Description Urethane Springs - Outside diameter : 0.688 inches - Inside Diameter : 0.17 inches - Free Height : 0.5 inches
Part number P0188-0500-60A
Material Urethane
Product selection
Selector Catalog Number Outside Diameter (Do) (inch) Interference Rod Fit (IR) (inch) Inside Diameter (Di) (inch) Free Height (H) (inch) Durometer
1 P0188-0500-60A 0.688 3/16 0.17 0.5 60A
2 P0188-0750-60A 0.688 3/16 0.17 0.75 60A
3 P0188-1000-60A 0.688 3/16 0.17 1 60A
4 P0188-1250-60A 0.688 3/16 0.17 1.25 60A
5 P0188-0500-80A 0.688 3/16 0.17 0.5 80A
6 P0188-0750-80A 0.688 3/16 0.17 0.75 80A
7 P0188-1000-80A 0.688 3/16 0.17 1 80A
8 P0188-1250-80A 0.688 3/16 0.17 1.25 80A
9 P0188-0500-90A 0.688 3/16 0.17 0.5 90A
10 P0188-0750-90A 0.688 3/16 0.17 0.75 90A
11 P0188-1000-90A 0.688 3/16 0.17 1 90A
12 P0188-1250-90A 0.688 3/16 0.17 1.25 90A
13 P0188-0500-95A 0.688 3/16 0.17 0.5 95A
14 P0188-0750-95A 0.688 3/16 0.17 0.75 95A
15 P0188-1000-95A 0.688 3/16 0.17 1 95A
16 P0188-1250-95A 0.688 3/16 0.17 1.25 95A
17 P0250-0500-60A 0.75 1/4 0.23 0.5 60A
18 P0250-0750-60A 0.75 1/4 0.23 0.75 60A
19 P0250-1000-60A 0.75 1/4 0.23 1 60A
20 P0250-1250-60A 0.75 1/4 0.23 1.25 60A
21 P0250-1500-60A 0.75 1/4 0.23 1.5 60A
22 P0250-0500-80A 0.75 1/4 0.23 0.5 80A
23 P0250-0750-80A 0.75 1/4 0.23 0.75 80A
24 P0250-1000-80A 0.75 1/4 0.23 1 80A
25 P0250-1250-80A 0.75 1/4 0.23 1.25 80A
26 P0250-1500-80A 0.75 1/4 0.23 1.5 80A
27 P0250-0500-90A 0.75 1/4 0.23 0.5 90A
28 P0250-0750-90A 0.75 1/4 0.23 0.75 90A
29 P0250-1000-90A 0.75 1/4 0.23 1 90A
30 P0250-1250-90A 0.75 1/4 0.23 1.25 90A
31 P0250-1500-90A 0.75 1/4 0.23 1.5 90A
32 P0250-0500-95A 0.75 1/4 0.23 0.5 95A
33 P0250-0750-95A 0.75 1/4 0.23 0.75 95A
34 P0250-1000-95A 0.75 1/4 0.23 1 95A
35 P0250-1250-95A 0.75 1/4 0.23 1.25 95A
36 P0250-1500-95A 0.75 1/4 0.23 1.5 95A
37 P0312-0500-60A 0.813 5/16 0.295 0.5 60A
38 P0312-0500-60A 0.813 5/16 0.295 0.75 60A
39 P0312-0750-60A 0.813 5/16 0.295 1 60A
40 P0312-1000-60A 0.813 5/16 0.295 1.25 60A
41 P0312-1250-60A 0.813 5/16 0.295 1.5 60A
42 P0312-0500-80A 0.813 5/16 0.295 0.5 80A
43 P0312-0750-80A 0.813 5/16 0.295 0.75 80A
314 P0312-1000-80A 0.813 5/16 0.295 1 80A
315 P0312-1250-80A 0.813 5/16 0.295 1.25 80A
316 P0312-1500-80A 0.813 5/16 0.295 1.5 80A
317 P0312-0500-90A 0.813 5/16 0.295 0.5 90A
318 P0312-0750-90A 0.813 5/16 0.295 0.75 90A
319 P0312-1000-90A 0.813 5/16 0.295 1 90A
320 P0312-1250-90A 0.813 5/16 0.295 1.25 90A
321 P0312-1500-90A 0.813 5/16 0.295 1.5 90A
322 P0312-0500-95A 0.813 5/16 0.295 0.5 95A
323 P0312-0750-95A 0.813 5/16 0.295 0.75 95A
324 P0312-1000-95A 0.813 5/16 0.295 1 95A
325 P0312-1250-95A 0.813 5/16 0.295 1.25 95A
326 P0312-1500-95A 0.813 5/16 0.295 1.5 95A
327 P0375-0500-60A 0.875 3/8 0.355 0.5 60A
328 P0375-0750-60A 0.875 3/8 0.355 0.75 60A
329 P0375-1000-60A 0.875 3/8 0.355 1 60A
330 P0375-1250-60A 0.875 3/8 0.355 1.25 60A
331 P0375-1500-60A 0.875 3/8 0.355 1.5 60A
332 P0375-0500-80A 0.875 3/8 0.355 0.5 80A
333 P0375-0750-80A 0.875 3/8 0.355 0.75 80A
334 P0375-1000-80A 0.875 3/8 0.355 1 80A
335 P0375-1250-80A 0.875 3/8 0.355 1.25 80A
336 P0375-1500-80A 0.875 3/8 0.355 1.5 80A
337 P0375-1750-80A 0.875 3/8 0.355 1.75 80A
338 P0375-0500-90A 0.875 3/8 0.355 0.5 90A
339 P0375-0750-90A 0.875 3/8 0.355 0.75 90A
340 P0375-1000-90A 0.875 3/8 0.355 1 90A
341 P0375-1250-90A 0.875 3/8 0.355 1.25 90A
342 P0375-1500-90A 0.875 3/8 0.355 1.5 90A
343 P0375-1750-90A 0.875 3/8 0.355 1.75 90A
344 P0375-0500-95A 0.875 3/8 0.355 0.5 95A
345 P0375-0750-95A 0.875 3/8 0.355 0.75 95A
346 P0375-1000-95A 0.875 3/8 0.355 1 95A
347 P0375-1250-95A 0.875 3/8 0.355 1.25 95A
348 P0375-1500-95A 0.875 3/8 0.355 1.5 95A
349 P0375-1750-95A 0.875 3/8 0.355 1.75 95A
350 P0500-0500-60A 1 1/2 0.475 0.5 60A
351 P0500-0750-60A 1 1/2 0.475 0.75 60A
352 P0500-1000-60A 1 1/2 0.475 1 60A
353 P0500-1250-60A 1 1/2 0.475 1.25 60A
354 P0500-1500-60A 1 1/2 0.475 1.5 60A
355 P0500-0500-80A 1 1/2 0.475 0.5 80A
356 P0500-0750-80A 1 1/2 0.475 0.75 80A
357 P0500-1000-80A 1 1/2 0.475 1 80A
358 P0500-1250-80A 1 1/2 0.475 1.25 80A
359 P0500-1500-80A 1 1/2 0.475 1.5 80A
360 P0500-1750-80A 1 1/2 0.475 1.75 80A
361 P0500-2000-80A 1 1/2 0.475 2 80A
362 P0500-0500-90A 1 1/2 0.475 0.5 90A
363 P0500-0750-90A 1 1/2 0.475 0.75 90A
364 P0500-1000-90A 1 1/2 0.475 1 90A
365 P0500-1250-90A 1 1/2 0.475 1.25 90A
366 P0500-1500-90A 1 1/2 0.475 1.5 90A
367 P0500-1750-90A 1 1/2 0.475 1.75 90A
368 P0500-2000-90A 1 1/2 0.475 2 90A
369 P0500-0500-95A 1 1/2 0.475 0.5 95A
370 P0500-0750-95A 1 1/2 0.475 0.75 95A
371 P0500-1000-95A 1 1/2 0.475 1 95A
372 P0500-1250-95A 1 1/2 0.475 1.25 95A
373 P0500-1500-95A 1 1/2 0.475 1.5 95A
374 P0500-1750-95A 1 1/2 0.475 1.75 95A
375 P0500-2000-95A 1 1/2 0.475 2 95A
376 P0625-0500-60A 1.125 5/8 0.6 0.5 60A
377 P0625-0750-60A 1.125 5/8 0.6 0.75 60A
378 P0625-1000-60A 1.125 5/8 0.6 1 60A
379 P0625-1250-60A 1.125 5/8 0.6 1.25 60A
380 P0625-1500-60A 1.125 5/8 0.6 1.5 60A
381 P0625-0500-80A 1.125 5/8 0.6 0.5 80A
382 P0625-0750-80A 1.125 5/8 0.6 0.75 80A
383 P0625-1000-80A 1.125 5/8 0.6 1 80A
384 P0625-1250-80A 1.125 5/8 0.6 1.25 80A
385 P0625-1500-80A 1.125 5/8 0.6 1.5 80A
386 P0625-1750-80A 1.125 5/8 0.6 1.75 80A
387 P0625-2000-80A 1.125 5/8 0.6 2 80A
388 P0625-0500-90A 1.125 5/8 0.6 0.5 90A
389 P0625-0750-90A 1.125 5/8 0.6 0.75 90A
390 P0625-1000-90A 1.125 5/8 0.6 1 90A
391 P0625-1250-90A 1.125 5/8 0.6 1.25 90A
392 P0625-1500-90A 1.125 5/8 0.6 1.5 90A
393 P0625-1750-90A 1.125 5/8 0.6 1.75 90A
394 P0625-2000-90A 1.125 5/8 0.6 2 90A
395 P0625-0500-95A 1.125 5/8 0.6 0.5 95A
396 P0625-0750-95A 1.125 5/8 0.6 0.75 95A
397 P0625-1000-95A 1.125 5/8 0.6 1 95A
398 P0625-1250-95A 1.125 5/8 0.6 1.25 95A
399 P0625-1500-95A 1.125 5/8 0.6 1.5 95A
400 P0625-1750-95A 1.125 5/8 0.6 1.75 95A
401 P0625-2000-95A 1.125 5/8 0.6 2 95A
402 P0750-0750-60A 1.375 3/4 0.74 0.75 60A
403 P0750-1000-60A 1.375 3/4 0.74 1 60A
404 P0750-1250-60A 1.375 3/4 0.74 1.25 60A
405 P0750-1500-60A 1.375 3/4 0.74 1.5 60A
406 P0750-1750-60A 1.375 3/4 0.74 1.75 60A
407 P0750-2000-60A 1.375 3/4 0.74 2 60A
408 P0750-0750-80A 1.375 3/4 0.74 0.75 80A
409 P0750-1000-80A 1.375 3/4 0.74 1 80A
410 P0750-1250-80A 1.375 3/4 0.74 1.25 80A
411 P0750-1500-80A 1.375 3/4 0.74 1.5 80A
412 P0750-1750-80A 1.375 3/4 0.74 1.75 80A
413 P0750-2000-80A 1.375 3/4 0.74 2 80A
414 P0750-0750-90A 1.375 3/4 0.74 0.75 90A
415 P0750-1000-90A 1.375 3/4 0.74 1 90A
416 P0750-1250-90A 1.375 3/4 0.74 1.25 90A
417 P0750-1500-90A 1.375 3/4 0.74 1.5 90A
418 P0750-1750-90A 1.375 3/4 0.74 1.75 90A
419 P0750-2000-90A 1.375 3/4 0.74 2 90A
420 P0750-2500-90A 1.375 3/4 0.74 2.5 90A
421 P0750-0750-95A 1.375 3/4 0.74 0.75 95A
422 P0750-1000-95A 1.375 3/4 0.74 1 95A
423 P0750-1250-95A 1.375 3/4 0.74 1.25 95A
424 P0750-1500-95A 1.375 3/4 0.74 1.5 95A
425 P0750-1750-95A 1.375 3/4 0.74 1.75 95A
426 P0750-2000-95A 1.375 3/4 0.74 2 95A
427 P0750-2500-95A 1.375 3/4 0.74 2.5 95A
428 P0875-1000-60A 1.625 7/8 0.865 1 60A
429 P0875-1250-60A 1.625 7/8 0.865 1.25 60A
430 P0875-1500-60A 1.625 7/8 0.865 1.5 60A
431 P0875-1750-60A 1.625 7/8 0.865 1.75 60A
432 P0875-2000-60A 1.625 7/8 0.865 2 60A
433 P0875-2500-60A 1.625 7/8 0.865 2.5 60A
434 P0875-3000-60A 1.625 7/8 0.865 3 60A
435 P0875-1000-80A 1.625 7/8 0.865 1 80A
436 P0875-1250-80A 1.625 7/8 0.865 1.25 80A
437 P0875-1500-80A 1.625 7/8 0.865 1.5 80A
438 P0875-1750-80A 1.625 7/8 0.865 1.75 80A
439 P0875-2000-80A 1.625 7/8 0.865 2 80A
440 P0875-2500-80A 1.625 7/8 0.865 2.5 80A
441 P0875-3000-80A 1.625 7/8 0.865 3 80A
442 P0875-1000-90A 1.625 7/8 0.865 1 90A
443 P0875-1250-90A 1.625 7/8 0.865 1.25 90A
444 P0875-1500-90A 1.625 7/8 0.865 1.5 90A
445 P0875-1750-90A 1.625 7/8 0.865 1.75 90A
446 P0875-2000-90A 1.625 7/8 0.865 2 90A
447 P0875-2500-90A 1.625 7/8 0.865 2.5 90A
448 P0875-3000-90A 1.625 7/8 0.865 3 90A
449 P0875-1000-95A 1.625 7/8 0.865 1 95A
450 P0875-1250-95A 1.625 7/8 0.865 1.25 95A
451 P0875-1500-95A 1.625 7/8 0.865 1.5 95A
452 P0875-1750-95A 1.625 7/8 0.865 1.75 95A
453 P0875-2000-95A 1.625 7/8 0.865 2 95A
454 P0875-2500-95A 1.625 7/8 0.865 2.5 95A
455 P0875-3000-95A 1.625 7/8 0.865 3 95A
456 P1000-1000-60A 1.75 1.0 0.99 1 60A
457 P1000-1250-60A 1.75 1.0 0.99 1.25 60A
458 P1000-1500-60A 1.75 1.0 0.99 1.5 60A
459 P1000-1750-60A 1.75 1.0 0.99 1.75 60A
460 P1000-2000-60A 1.75 1.0 0.99 2 60A
461 P1000-2500-60A 1.75 1.0 0.99 2.5 60A
462 P1000-3000-60A 1.75 1.0 0.99 3 60A
463 P1000-1000-80A 1.75 1.0 0.99 1 80A
464 P1000-1250-80A 1.75 1.0 0.99 1.25 80A
465 P1000-1500-80A 1.75 1.0 0.99 1.5 80A
466 P1000-1750-80A 1.75 1.0 0.99 1.75 80A
467 P1000-2000-80A 1.75 1.0 0.99 2 80A
468 P1000-2500-80A 1.75 1.0 0.99 2.5 80A
469 P1000-3000-80A 1.75 1.0 0.99 3 80A
470 P1000-1000-90A 1.75 1.0 0.99 1 90A
471 P1000-1250-90A 1.75 1.0 0.99 1.25 90A
472 P1000-1500-90A 1.75 1.0 0.99 1.5 90A
473 P1000-1750-90A 1.75 1.0 0.99 1.75 90A
474 P1000-2000-90A 1.75 1.0 0.99 2 90A
475 P1000-2500-90A 1.75 1.0 0.99 2.5 90A
476 P1000-3000-90A 1.75 1.0 0.99 3 90A
477 P1000-1000-95A 1.75 1.0 0.99 1 95A
478 P1000-1250-95A 1.75 1.0 0.99 1.25 95A
479 P1000-1500-95A 1.75 1.0 0.99 1.5 95A
480 P1000-1750-95A 1.75 1.0 0.99 1.75 95A
481 P1000-2000-95A 1.75 1.0 0.99 2 95A
482 P1000-2500-95A 1.75 1.0 0.99 2.5 95A
483 P1000-3000-95A 1.75 1.0 0.99 3 95A
Catalog Number
Outside Diameter (Do) (inch)
Interference Rod Fit (IR) (inch)
Inside Diameter (Di) (inch)
Free Height (H) (inch)
Durometer
Documentation
Contact the supplier
ASRAYMOND Associated Spring Raymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today Associated Spring Raymond supplies billions of precision parts to industries on a global scale.
Associated Spring Raymond