1

Extension Mechanical Struts

Manufacturer ASRAYMOND
Description Extension Mechanical Struts - Rod diameter : 0.38 inches - Body diameter : 1.25 inches - Stroke : 2 inches - Base cylinder length : 4.95 inches
Part number MEBD-051-0076
Material SS
Product selection
Selector Catalog Number Rod Diameter (d) (inch) Body Diameter (D) (inch) Stroke (S) (inch) Base Cylinder Length (L) (inch) Extended Length (L1) (inch) Thread (T) Initial Force (+/- 10%) (LB-force) Final Force (+/- 10%) (LB-force) Material Specification
1 MEBD-051-0076 0.38 1.25 2 4.95 6.95 M6 x 1.0 8 17 AISI 303/304
2 MEBD-051-0116 0.38 1.25 2 6.44 8.44 M6 x 1.0 19 26 AISI 303/304
3 MEBD-051-0173 0.38 1.25 2 7.99 9.99 M6 x 1.0 30 39 AISI 303/304
4 MEBD-051-0280 0.38 1.25 2 9.61 11.61 M6 x 1.0 45 63 AISI 303/304
5 MEBD-076-0102 0.38 1.25 3 6.56 9.56 M6 x 1.0 10 23 AISI 303/304
6 MEBD-076-0156 0.38 1.25 3 7.3 10.3 M6 x 1.0 15 35 AISI 303/304
7 MEBD-076-0262 0.38 1.25 3 9.26 12.26 M6 x 1.0 30 59 AISI 303/304
8 MEBD-127-0133 0.38 1.25 5 12.02 17.02 M6 x 1.0 18 30 AISI 303/304
9 MEBD-127-0173 0.38 1.25 5 13.67 18.67 M6 x 1.0 25 39 AISI 303/304
10 MEBD-127-0222 0.38 1.25 5 13.96 18.96 M6 x 1.0 30 50 AISI 303/304
11 MEBD-127-0271 0.38 1.25 5 14.91 19.91 M6 x 1.0 35 61 AISI 303/304
12 MECD-026-1057 0.5 1.25 1 6.44 7.44 M8 x 1.25 176 238 AISI 303/304 & ST
13 MECD-026-1240 0.5 1.25 1 4.95 5.95 M8 x 1.25 83 279 AISI 303/304 & ST
14 MECD-033-1069 0.5 1.25 1.3 4.95 6.25 M8 x 1.25 100 240 AISI 303/304 & ST
15 MECD-039-1072 0.5 1.25 1.6 4.95 6.55 M8 x 1.25 53 241 AISI 303/304 & ST
16 MECD-039-1111 0.5 1.25 1.5 6.44 7.94 M8 x 1.25 140 250 AISI 303/304 & ST
17 MECD-041-2354 0.5 1.25 1.6 12.02 13.62 M8 x 1.25 242 529 AISI 303/304 & ST
18 MECD-043-2187 0.5 1.25 1.7 7.99 9.69 M8 x 1.25 94 492 AISI 303/304 & ST
19 MECD-055-1170 0.5 1.25 2.2 7.99 10.19 M8 x 1.25 41 263 AISI 303/304 & ST
20 MECD-077-1150 0.5 1.25 3.1 12.02 15.12 M8 x 1.25 80 259 AISI 303/304 & ST
21 MECD-078-1111 0.5 1.25 3.1 7.99 11.09 M8 x 1.25 29 250 AISI 303/304 & ST
22 MECD-117-1067 0.5 1.25 4.6 12.02 16.62 M8 x 1.25 55 240 AISI 303/304 & ST
23 MSC-0200-002-01-15 0.24 0.59 2 4.29 6.29 M6 x 1.0 2 6 72H ASTM B117
24 MSC-0200-003-01-18 0.32 0.71 2 4.69 6.69 M6 x 1.0 3 9 72H ASTM B117
25 MSC-0200-008-01-22 0.39 0.87 2 4.68 6.68 M8 x 1.25 8 24 72H ASTM B117
26 MSC-0200-010-01-28 0.55 1.1 2 4.82 6.82 M10 x 1.5 10 30 72H ASTM B117
27 MSC-0400-005-01-15 0.24 0.59 4 8.29 12.29 M6 x 1.0 5 15 72H ASTM B117
28 MSC-0400-007-01-18 0.32 0.71 4 8.69 12.69 M6 x 1.0 7 21 72H ASTM B117
29 MSC-0400-015-01-22 0.39 0.87 4 8.68 12.68 M8 x 1.25 15 45 72H ASTM B117
30 MSC-0400-025-01-28 0.55 1.1 4 8.82 12.82 M10 x 1.5 25 75 72H ASTM B117
31 MSC-0400-030-01-28 0.55 1.1 4 8.82 12.82 M10 x 1.5 30 90 72H ASTM B117
32 MSC-0600-005-01-15 0.24 0.59 6 12.29 18.29 M6 x 1.0 5 15 72H ASTM B117
33 MSC-0600-009-01-18 0.32 0.71 6 12.69 18.69 M6 x 1.0 9 27 72H ASTM B117
34 MSC-0600-017-01-22 0.39 0.87 6 12.68 18.68 M8 x 1.25 17 51 72H ASTM B117
35 MSC-0600-030-01-28 0.55 1.1 6 12.82 18.82 M10 x 1.5 30 90 72H ASTM B117
36 MSC-0600-040-02-28 0.55 1.1 6 12.82 18.82 M10 x 1.5 40 119 72H ASTM B117
37 MSC-0800-006-01-15 0.24 0.59 8 16.29 24.29 M6 x 1.0 6 18 72H ASTM B117
38 MSC-0800-009-01-18 0.32 0.71 8 16.69 24.69 M6 x 1.0 9 27 72H ASTM B117
39 MSC-0800-019-01-22 0.39 0.87 8 16.68 24.68 M8 x 1.25 19 57 72H ASTM B117
40 MSC-0800-032-01-28 0.55 1.1 8 16.82 24.82 M10 x 1.5 32 96 72H ASTM B117
41 MSC-1000-007-01-15 0.24 0.59 10 20.29 30.29 M6 x 1.0 7 21 72H ASTM B117
42 MSC-1000-009-01-18 0.32 0.71 10 20.69 30.69 M6 x 1.0 9 27 72H ASTM B117
43 MSC-1000-020-01-22 0.39 0.87 10 20.68 30.68 M8 x 1.25 20 60 72H ASTM B117
44 MSC-1000-035-01-28 0.55 1.1 10 20.82 30.82 M10 x 1.5 35 105 72H ASTM B117
45 MSC-1200-007-01-15 0.24 0.59 12 24.29 36.29 M6 x 1.0 7 21 72H ASTM B117
46 MSC-1200-010-01-18 0.32 0.71 12 24.69 36.69 M6 x 1.0 10 30 72H ASTM B117
47 MSC-1200-021-01-22 0.39 0.87 12 24.68 36.68 M8 x 1.25 21 63 72H ASTM B117
48 MSC-1200-035-01-28 0.55 1.1 12 24.82 36.82 M10 x 1.5 35 105 72H ASTM B117
49 MSC-0200-002-01-15-S 0.24 0.59 2 4.29 6.29 M6 x 1.0 2 6 316 500H ASTM B117
50 MSC-0200-003-01-18-S 0.32 0.71 2 4.69 6.69 M6 x 1.0 3 9 316 500H ASTM B117
51 MSC-0200-008-01-22-S 0.39 0.87 2 4.68 6.68 M8 x 1.25 8 24 316 500H ASTM B117
52 MSC-0200-010-01-28-S 0.55 1.1 2 4.82 6.82 M10 x 1.5 10 30 316 500H ASTM B117
53 MSC-0400-005-01-15-S 0.24 0.59 4 8.29 12.29 M6 x 1.0 5 15 316 500H ASTM B117
54 MSC-0400-007-01-18-S 0.32 0.71 4 8.69 12.69 M6 x 1.0 7 21 316 500H ASTM B117
55 MSC-0400-015-01-22-S 0.39 0.87 4 8.68 12.68 M8 x 1.25 15 45 316 500H ASTM B117
56 MSC-0400-025-01-28-S 0.55 1.1 4 8.82 12.82 M10 x 1.5 25 75 316 500H ASTM B117
57 MSC-0400-030-01-28-S 0.55 1.1 4 8.82 12.82 M10 x 1.5 30 90 316 500H ASTM B117
58 MSC-0600-005-01-15-S 0.24 0.59 6 12.29 18.29 M6 x 1.0 5 15 316 500H ASTM B117
59 MSC-0600-009-01-18-S 0.32 0.71 6 12.69 18.69 M6 x 1.0 9 27 316 500H ASTM B117
60 MSC-0600-017-01-22-S 0.39 0.87 6 12.68 18.68 M8 x 1.25 17 51 316 500H ASTM B117
61 MSC-0600-030-01-28-S 0.55 1.1 6 12.82 18.82 M10 x 1.5 30 90 316 500H ASTM B117
62 MSC-0600-040-02-28-S 0.55 1.1 6 12.82 18.82 M10 x 1.5 40 119 316 500H ASTM B117
63 MSC-0800-006-01-15-S 0.24 0.59 8 16.29 24.29 M6 x 1.0 6 18 316 500H ASTM B117
64 MSC-0800-009-01-18-S 0.32 0.71 8 16.69 24.69 M6 x 1.0 9 27 316 500H ASTM B117
65 MSC-0800-019-01-22-S 0.39 0.87 8 16.68 24.68 M8 x 1.25 19 57 316 500H ASTM B117
66 MSC-0800-032-01-28-S 0.55 1.1 8 16.82 24.82 M10 x 1.5 32 96 316 500H ASTM B117
67 MSC-1000-007-01-15-S 0.24 0.59 10 20.29 30.29 M6 x 1.0 7 21 316 500H ASTM B117
68 MSC-1000-009-01-18-S 0.32 0.71 10 20.69 30.69 M6 x 1.0 9 27 316 500H ASTM B117
69 MSC-1000-020-01-22-S 0.39 0.87 10 20.68 30.68 M8 x 1.25 20 60 316 500H ASTM B117
70 MSC-1000-035-01-28-S 0.55 1.1 10 20.82 30.82 M10 x 1.5 35 105 316 500H ASTM B117
71 MSC-1200-007-01-15-S 0.24 0.59 12 24.29 36.29 M6 x 1.0 7 21 316 500H ASTM B117
72 MSC-1200-010-01-18-S 0.32 0.71 12 24.69 36.69 M6 x 1.0 10 30 316 500H ASTM B117
73 MSC-1200-021-01-22-S 0.39 0.87 12 24.68 36.68 M8 x 1.25 21 63 316 500H ASTM B117
74 MSC-1200-035-01-28-S 0.55 1.1 12 24.82 36.82 M10 x 1.5 35 105 316 500H ASTM B117
Catalog Number
Rod Diameter (d) (inch)
Body Diameter (D) (inch)
Stroke (S) (inch)
Base Cylinder Length (L) (inch)
Extended Length (L1) (inch)
Thread (T)
Initial Force (+/- 10%) (LB-force)
Final Force (+/- 10%) (LB-force)
Material Specification
Documentation
Contact the supplier
ASRAYMOND Associated Spring Raymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today Associated Spring Raymond supplies billions of precision parts to industries on a global scale.
Associated Spring Raymond