1

End Fitting - Style D - FMS/FNS

Manufacturer ASRAYMOND
Description End Fitting - Style D - Offset : 1.3 inches - Hole Diameter : 0.315 inches - Thread : M8 x 1.25
Part number EF-13901
Material SS
Product selection
Selector Catalog Number Offset (OS) (inch) Hole Diameter (Ds) (inch) Thread (T)
1 EF-13901 1.3 0.315 M8 x 1.25
885 EF-13876 1.17 0.315 M8 x 1.25
886 FMS0100508RH 1.063 0.197 M5 x 0.8
887 FMS0120610RH 1.181 0.236 M6 x 1.0
888 FMS0160812RH 1.417 0.315 M8 x 1.25
889 FMS0201015RH 1.693 0.394 M10 x 1.5
890 FMS0221217RH 1.969 0.472 M12 x 1.25
891 FMS0251420RH 2.244 0.551 M14 x 1.5
892 FMS0281620RH 2.52 0.63 M16 x 1.5
893 FMS0332015RH 3.031 0.787 M20 x 1.5
894 FNS0501132RH 1.062 0.19 10-32
895 FNS0692528RH 1.312 0.25 1/4-28
896 FNS0693124RH 1.375 0.313 5/16-24
897 FNS0813824RH 1.625 0.375 3/8-24
898 FNS0944420RH 1.812 0.438 7/16-20
899 FNS1065020RH 2.125 0.5 1/2-20
900 FNS1386218RH 2.5 0.625 5/8-18
901 FNS1567516RH 2.875 0.75 3/4-16
Catalog Number
Offset (OS) (inch)
Hole Diameter (Ds) (inch)
Thread (T)
Documentation
Contact the supplier
ASRAYMOND Associated Spring Raymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today Associated Spring Raymond supplies billions of precision parts to industries on a global scale.
Associated Spring Raymond