1

End Fitting - Style D - FMP/FNP

Manufacturer ASRAYMOND
Description End Fitting - Style D - Offset : 1.063 inches - Hole Diameter : 0.197 inches - Thread : M5 x 0.8
Part number FMP0100508RH
Material ST
Product selection
Selector Catalog Number Offset (OS) (inch) Hole Diameter (Ds) (inch) Thread (T)
1 FMP0100508RH 1.063 0.197 M5 x 0.8
885 FMP0120610RH 1.181 0.236 M6 x 1.0
886 FMP0160812RH 1.417 0.315 M8 x 1.25
887 FMP0201015RH 1.693 0.394 M10 x 1.5
888 FMP0221217RH 1.969 0.472 M12 x 1.25
889 FMP0251420RH 2.244 0.551 M14 x 1.5
890 FMP0281620RH 2.52 0.63 M16 x 1.5
891 FMP0332015RH 3.031 0.787 M20 x 1.5
892 FNP0501132RH 1.062 0.19 10-32
893 FNP0692528RH 1.312 0.25 1/4-28
894 FNP0693124RH 1.375 0.313 5/16-24
895 FNP0813824RH 1.625 0.375 3/8-24
896 FNP0944420RH 1.812 0.438 7/16-20
897 FNP1065020RH 2.125 0.5 1/2-20
898 FNP1386218RH 2.5 0.625 5/8-18
899 FNP1567516RH 2.875 0.75 3/4-16
Catalog Number
Offset (OS) (inch)
Hole Diameter (Ds) (inch)
Thread (T)
Documentation
Contact the supplier
ASRAYMOND Associated Spring Raymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today Associated Spring Raymond supplies billions of precision parts to industries on a global scale.
Associated Spring Raymond