1

End Fitting - Style C - EF-E....

Manufacturer ASRAYMOND
Description End Fitting - Style C - Offset : 1.18 inches - Hole Diameter : 0.32 inches - Thread : M10 x 1.5
Part number EF-13932
Material 316
Product selection
Selector Catalog Number Offset (OS) (inch) Hole Diameter (Ds) (inch) Thread (T)
1 EF-13932 1.18 0.32 M10 x 1.5
885 EF-E058A 0.984 0.319 M10 x 1.5
886 EF-E026A 1.378 0.319 M10 x 1.5
887 EF-E057A 0.984 0.398 M10 x 1.5
888 EF-E015A 1.378 0.398 M10 x 1.5
889 EF-E056A 1.378 0.476 M10 x 1.5
890 EF-E058S 0.984 0.319 M10 x 1.5
891 EF-E026S 1.378 0.319 M10 x 1.5
892 EF-13982 1.4 0.32 M10 x 1.5
893 EF-E057S 0.984 0.398 M10 x 1.5
894 EF-E015S 1.378 0.398 M10 x 1.5
895 EF-E056S 1.378 0.476 M10 x 1.5
896 EF-14002 1.18 0.32 M10 x 1.5
Catalog Number
Offset (OS) (inch)
Hole Diameter (Ds) (inch)
Thread (T)
Documentation
Contact the supplier
ASRAYMOND Associated Spring Raymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today Associated Spring Raymond supplies billions of precision parts to industries on a global scale.
Associated Spring Raymond