1

Brackets - BR-1025

Manufacturer ASRAYMOND
Description Brackets - Thickness : 0.1 inches - Length : 2.25 inches - Ball stud orientation : 90 degrees - Ball stud diameter : 0.4 inches
Part number BR-1025
Material Steel Zinc Plate
Product selection
Selector Catalog Number Material
Thickness
(GA) (inch)
Ball Stud
Orientation
(A) (Degrees)
Ball Stud
Diameter
(Dm) (inch)
1 BR-1025 0.1 90 0.4
2 BR-1025-BP 0.1 90 0.4
3 BRX-1025 0.1 90 0.4
4 BRX-1025-P 0.1 90 0.4
Catalog Number
Material
Thickness
(GA) (inch)
Ball Stud
Orientation
(A) (Degrees)
Ball Stud
Diameter
(Dm) (inch)
Documentation
Contact the supplier
ASRAYMOND Associated Spring Raymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today Associated Spring Raymond supplies billions of precision parts to industries on a global scale.
Associated Spring Raymond