'U' guiding unit with 4 slide bearings suitable for cylinder ISO 15552-AFNOR-DIN, Ø 32 to 100 mm - 452 series - Type PLS-DM (with profiled barrel)

Manufacturer ASCO
Description 'U' guiding unit with 4 slide bearings suitable for cylinder ISO 15552-AFNOR-DIN, Ø 32 to 100 mm - 452 series - Type PLS-DM (with profiled barrel), alésage de 32 mm, course de 50 mm, Rod in Hard chrome plated steel
Part number 452500030050 010714
CAD models
Please make sure this software has been installed.

Product selection

Stroke
Rod extension (mm)
Rod type

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map