Sperical rod end ISO 8139 - AP6

Manufacturer ASCO
Standard ISO 8139
Description Sperical rod end ISO 8139 - AP6, cylidner bore Ø:32 mm
Part number 43400570
Mass 0.076 kg
CAD models
Please make sure this software has been installed.

Product selection

Angle(±4°) (°)

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map