Single acting cylinder, type C-AS, without cushioning, ISOCLAIR, rod returned at rest

Manufacturer ASCO
Standard ISO 6432, ISO 8140, ISO 8139, NF E 49-030, CETOP RP 52 P, CETOP RP 102 P, CETOP RP 103 P
Description Single acting cylinder, type C-AS, without cushioning, ISOCLAIR, rod returned at rest, bore 8 mm, stroke 25 mm
Part number 43500258
Part number1 C 8 AS 25 - SER/DM
Mass 0.035 kg
CAD models
Please make sure this software has been installed.

Product selection

Stroke (mm)
Neck nut

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map