Water service Regulator - G1/4 to G1/2 - MODULAIR 112 range

Manufacturer ASCO NUMATICS
Description Water service Regulator - G1/4 - MODULAIR 112 range
Part number 342 03 058 662 541
Product selection
Selector Port size Max. inlet pressure (bar) Standard controlled pressure Low controlled pressure Max. flow (l/min) Max. flow (dm³/s) Gauge dia. (mm)
1 G1/4 16 0,5 - 10 bar 0,2 - 3 bar 1800 30 50
2 G3/8 16 0,5 - 10 bar 0,2 - 3 bar 3000 50 50
3 G1/2 16 0,5 - 10 bar 0,2 - 3 bar 3000 50 50
Port size
Max. inlet pressure (bar)
Standard controlled pressure
Low controlled pressure
Max. flow (l/min)
Max. flow (dm³/s)
Gauge dia. (mm)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)