Valves 2/2 pressure operated stainless steel body with socket welding ends PN40, DN 15 to 50, NO - Series S298

Manufacturer ASCO Numatics
Description Valves 2/2 pressure operated stainless steel body with socket welding ends PN40,NO - Series S298, DN15
Part number S298A007
Omniclass number 23.27.33.17
Product selection
Selector DN Ext. Pipe diameter (mm) Flow coefficient Kv 1->2 (m³/h) Flow coefficient Kv 1->2 (l/min) Flow coefficient Kv 2->1 (m³/h) Flow coefficient Kv 2->1 (l/min) Pilot pressure (bar) Operating pressure differential (bar) Operator diameter (mm) Catalogue number
1 15 22.4 3.5 58 3.5 58 10 40 80 S298A007
2 20 27.7 7.2 120 7 117 10 40 100 S298A008
3 25 34.5 11 183 11 183 10 40 100 S298A009
4 32 43.2 18 300 15 250 10 40 150 S298A010
5 40 49.5 28.2 470 28.2 470 10 40 150 S298A011
6 50 62 53 883 53 883 10 40 200 S298A012
DN
Ext. Pipe diameter (mm)
Flow coefficient Kv 1->2 (m³/h)
Flow coefficient Kv 1->2 (l/min)
Flow coefficient Kv 2->1 (m³/h)
Flow coefficient Kv 2->1 (l/min)
Pilot pressure (bar)
Operating pressure differential (bar)
Operator diameter (mm)
Catalogue number
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)