Valves 2/2 pressure operated stainless steel body with flange PN40, ANSI Class 300, DN 15 to 50, NO - Series T298

Manufacturer ASCO Numatics
Description Valves 2/2 pressure operated stainless steel body with flange PN40, ANSI Class 300, NO - Series T298, DN15
Part number T298A019
Omniclass number 23.27.33.17
Product selection
Selector Pipe size DN Flow coefficient Kv 1->2 (m³/h) Flow coefficient Kv 1->2 (l/min) Flow coefficient Kv 2->1 (m³/h) Flow coefficient Kv 2->1 (l/min) Pilot pressure (bar) Operating pressure differential (bar) Operator diameter (mm) Catalogue number
1 G1/2 15 3.5 58 3.5 58 10 40 80 T298A019
2 G3/4 20 7.2 120 7 117 10 40 100 T298A020
3 G1 25 11 183 11 183 10 40 100 T298A021
4 G1 1/4 32 18 300 15 250 10 40 150 T298A022
5 G1 1/2 40 28.2 470 28.2 470 10 40 150 T298A023
6 G2 50 53 883 53 883 10 40 200 T298A024
Pipe size
DN
Flow coefficient Kv 1->2 (m³/h)
Flow coefficient Kv 1->2 (l/min)
Flow coefficient Kv 2->1 (m³/h)
Flow coefficient Kv 2->1 (l/min)
Pilot pressure (bar)
Operating pressure differential (bar)
Operator diameter (mm)
Catalogue number
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)