Valve, pressure operated, 2/2, pad-mounting, PN40

Manufacturer ASCO Numatics
Description Valve, pressure operated, 2/2 NC, pad-mounting, PN40, DN 32
Part Number R298A644
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Flow coeficient (Kv) Nominal Diameter (mm) Fluid Material Commande Pressure (bar) Nominal Pressure (bar) Input Connection Input Connection Technical Specifications Control Type
1 R298A644 Valve, pressure operated, 2/2 NC, pad-mounting, PN40, DN 32 268 32 Air and gas (group 2) - superheated water, liquors, liquid (Groups 1 & 2) - water vapor Stainless Steel 10 40 Subbase mounted Subbase mounted Max eligible counter-pressure 20 bar - Normal use of the valve : Fluid entry under the valve (For use on the valve, contact us) Air
2 R298A604 Valve, pressure operated, 2/2 NO, pad-mounting, PN40, DN 10 33 10 Air and gas (groups 1 & 2) - superheated water, liquors, liquid (Groups 1 & 2) - water vapor Stainless Steel 10 40 Subbase mounted Subbase mounted Max eligible counter-pressure 20 bar - Normal use of the valve : Fluid entry under the valve (For use on the valve, contact us) Air
3 R298A643 Valve, pressure operated, 2/2 NO, pad-mounting, PN40, DN 20 112 20 Air and gas (groups 1 & 2) - superheated water, liquors, liquid (Groups 1 & 2) - water vapor Stainless Steel 10 40 Subbase mounted Subbase mounted Max eligible counter-pressure 20 bar - Normal use of the valve : Fluid entry under the valve (For use on the valve, contact us) Air
4 R298A608 Valve, pressure operated, 2/2 NC, pad-mounting, PN40, DN 10 40 10 Air and gas (group 2) - superheated water, liquors, liquid (Groups 1 & 2) - water vapor Stainless Steel 10 40 Subbase mounted Subbase mounted Max eligible counter-pressure 20 bar - Normal use of the valve : Fluid entry under the valve (For use on the valve, contact us) Air
5 R298A609 Valve, pressure operated, 2/2 NC, pad-mounting, PN40, DN 20 124 20 Air and gas (group 2) - superheated water, liquors, liquid (Groups 1 & 2) - water vapor Stainless Steel 10 40 Subbase mounted Subbase mounted Max eligible counter-pressure 20 bar - Normal use of the valve : Fluid entry under the valve (For use on the valve, contact us) Air
Part Number
Description
Flow coeficient (Kv)
Nominal Diameter (mm)
Fluid
Material
Commande Pressure (bar)
Nominal Pressure (bar)
Input Connection
Input Connection
Technical Specifications
Control Type
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)
Users Who Downloaded This Product Also Downloaded
Page