Valve 2/2 pressure operated bronze body with flanges NC entry under the disc - series T290

Manufacturer ASCO Numatics
Description Valve 2/2 pressure operated bronze body series T290
Part number T290A017 GD2 N VM
Product selection
Selector DN Orifice size (mm) Pilot pressure (bar) Operator diameter (mm) Mass (kg)
1 25 25 1.5 63 3.9
14 25 25 1.5 90 4.5
7 25 25 2.5 63 3.9
10 25 25 2.5 90 4.5
15 25 25 4 63 3.9
11 25 25 4 90 4.5
21 32 32 1.5 63 5.9
22 32 32 1.5 90 6.5
23 32 32 1.5 125 9
3 32 32 2.5 90 6.5
4 32 32 2.5 125 9
5 32 32 4 63 5.9
6 32 32 4 90 6.5
2 32 32 2.5 63 5.9
8 32 32 4 125 9
9 40 40 1.5 90 4.3
12 40 40 1.5 125 10.2
13 40 40 2.5 90 7.7
16 40 40 2.5 125 10.2
17 40 40 4 63 7.1
18 40 40 4 90 7.7
19 40 40 4 125 10.2
20 50 50 1.5 90 11.1
24 50 50 1.5 125 13.6
25 50 50 2.5 90 11.1
26 50 50 2.5 125 13.6
27 50 50 4 63 10.5
28 50 50 4 90 11.1
29 50 50 4 125 13.6
DN
Orifice size (mm)
Pilot pressure (bar)
Operator diameter (mm)
Mass (kg)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)