"UNI" miniature magnetic position detector reed switch (ILS) and magneto-resistive (MR) types

Manufacturer ASCO Numatics
Description "UNI" miniature position detector magneto-resistive
Part number 88100141
Mass 6 g
Product selection
Selector Detector type Max switching voltage (V) Max switching current (mA) Response time closing (s) Response time opening (s) Repeatability (mm) Degree of protection
1 ILS 60 500 0.6 0.2 0.1 IP67
3 ILS 230 50 0.6 0.2 0.1 IP67
2 MR 30 200 0.1 0.2 0.1 IP67
Detector type
Max switching voltage (V)
Max switching current (mA)
Response time closing (s)
Response time opening (s)
Repeatability (mm)
Degree of protection
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)