Tube supports for cylinders STBN - STB - STBB - Top mounting

Manufacturer ASCO Numatics
Description Tube support for STBN - STB - STBB cylinders - Top mounting, cylinder Ø: 16 mm
Part number 43400500
Mass 0.029 kg
Product selection
Selector Ø Cylinders (mm) Code Mass (kg)
1 16 43400500 0.029
2 25 43400501 0.13
3 32 43400502 0.16
4 40 43400503 0.161
5 50 43400504 0.189
6 63 43400505 0.3
7 80 43400506 0.65
Ø Cylinders (mm)
Code
Mass (kg)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)