Round cylinders Ø 8 to 25 mm - Double acting through rod - ISO 6432 - Series 435

Manufacturer ASCO Numatics
Standard ISO 6432
Description Round cylinders Ø 12 mm, Stroke = 25 mm, Double acting through rod
Part number G435AJ2N0025A00
Mass 0.0925 kg
Product selection
Selector Bore Ø (mm) AM (mm) B (mm) BC (mm) ØBE BF (mm) ØCD D (mm) ØEE EW F1 (mm) ØKK L (mm) MM (mm) PK (mm) S (mm) T (mm) WH (mm) XC (mm) Y (mm) Z (mm) ZM (mm)
3 12 16 19 14 M16x1,5 14 6 H 11 18 M5 12 d 11 48,5 M6x1 9 6 34,5 3 100.3 22 75 29 10 82,5
4 16 16 19 14 M16x1,5 14 6 H 11 18 M5 12 d 11 55 M6x1 9 6 41,5 3 107 22 82 28.5 10 99
5 20 20 27 17.5 M22x1,5 17.5 8 H 11 25.4 G 1/8 16 d 11 63,5 M8x1,25 12 8 47,3 4 125 24 95 32 13 111,5
6 25 22 30 17.5 M22x1,5 17.5 8 H 11 28.5 G 1/8 16 d 11 68,5 M10x1,25 12 10 52,5 5 136 28 104 36 17 124,5
Bore Ø (mm)
AM (mm)
B (mm)
BC (mm)
ØBE
BF (mm)
ØCD
D (mm)
ØEE
EW
F1 (mm)
ØKK
L (mm)
MM (mm)
PK (mm)
S (mm)
T (mm)
WH (mm)
XC (mm)
Y (mm)
Z (mm)
ZM (mm)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)