Round cylinders Ø 32 to 63 mm - Double acting through rod - ISO 6431 - Series 438

Manufacturer ASCO Numatics
Standard ISO 6431
Description Round cylinder Ø 32 mm, Stroke = 25 mm, Double acting through rod
Part number G438A32K0025A00
Mass 0.345
Product selection
Selector Bore Ø (mm) AM (mm) ØBE (mm) BF (mm) D (mm) ØEE ØG (mm) ØKK L1 (mm) M (mm) ØMM (mm) PK (mm) S (mm) SW (mm) T (mm) V (mm) WH (mm)
1 32 22 30 16 39 G1/8 38 M10 x 1,25 102 49 12 75 5 10 16 3.5 27
2 40 24 36 19 46 G1/4 45 M12 x 1,25 126 53 18 93 6 13 18 4.7 29
3 50 32 45 23,5 - 18,5 60 G1/4 60 M16 x 1,5 129 67 18 101 8 16 24 5.2 35
4 63 32 45 23 75 G3/8 75.5 M16 x 1,5 143 67 22 109 8 16 24 5.5 35
Bore Ø (mm)
AM (mm)
ØBE (mm)
BF (mm)
D (mm)
ØEE
ØG (mm)
ØKK
L1 (mm)
M (mm)
ØMM (mm)
PK (mm)
S (mm)
SW (mm)
T (mm)
V (mm)
WH (mm)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)