Rodless band cylinders Ø 25 - 50 mm carrier guided with rollers - Double acting - Equipped for magnetic detectors

Manufacturer ASCO Numatics
Description Rodless band cylinders Ø 25 mm carrier guided with rollers - double acting - Equipped for magnetic detectors, stroke: 5 mm
Part number 448500160005
Part number1 STBB 25 A - 0 - 0005 - DM
Mass 1.67 kg
Product selection
Selector Ø Cylinders (mm) Max. allowable stroke (mm) Pipe size Cushioning length (mm)
2 25 3750 G 1/8 17
3 32 3750 G 1/4 20
4 40 3750 G 1/4 27
5 50 3750 G 1/4 30
Ø Cylinders (mm)
Max. allowable stroke (mm)
Pipe size
Cushioning length (mm)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)