Regulator - G3/4 to G1 1/2 - MODULAIR 160 range

Manufacturer ASCO NUMATICS
Description Regulator - G3/4 - MODULAIR 160 range
Part number 34207085
Product selection
Selector Port size Max. inlet pressure (bar)
1 G3/4 17.5
2 G1 17.5
3 G1 1/4 17.5
4 G1 1/2 17.5
Port size
Max. inlet pressure (bar)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)