Double acting cylinder Ø 32 to 100 mm - 453 series - Type PES (with profiled barrel with grooves) with piston rod protection boot

Manufacturer ASCO Numatics
Standard ISO 15552, AFNOR NF ISO 15552, DIN ISO 15552, ISO 6431, AFNOR NFE 49003, VDMA 24562
Description PES cylinder with piston rod protection boot, with profiled barrel with grooves, barrel aluminium, single rod, cushioned, equipped for detectors, bore 32 mm, stroke 25 mm
Part number 453500030025911503
Part number1 PES 32 P A 25 - DM
Product selection
Selector Bore Ø (mm) Rod ØM Threaded length of the cylinder body (mm) Connection Ø
1 32 M10x1,25 22 G1/8
2 40 M12x1,25 24 G1/4
3 50 M16x1,5 32 G1/4
4 63 M16x1,5 32 G3/8
5 80 M20x1,5 40 G3/8
6 100 M20x1,5 40 G1/2
Bore Ø (mm)
Rod ØM
Threaded length of the cylinder body (mm)
Connection Ø
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)
Users Who Downloaded This Product Also Downloaded
Page