Double acting cylinder with through rod Ø 32 to 125 mm - 450 series - Type PES (with profiled barrel) with piston rod protection boot

Manufacturer ASCO Numatics
Standard ISO 6431, AFNOR NFE 49003, VDMA 24562
Description PES cylinder with piston rod protection boot, profiled barrel, barrel aluminium, through rod, cushioned, equipped for detectors, bore 32 mm, stroke 25 mm
Part number 450502110025911512
Part number1 PES 32 A 25 DM - T2
Product selection
Selector Bore Ø (mm) Rod ØM Threaded length of the cylinder body (mm) Connection Ø
1 32 M10x1,25 22 G1/8
2 40 M12x1,25 24 G1/4
3 50 M16x1,5 32 G1/4
4 63 M16x1,5 32 G3/8
5 80 M20x1,5 40 G3/8
6 100 M20x1,5 40 G1/2
7 125 M27x2 54 G1/2
Bore Ø (mm)
Rod ØM
Threaded length of the cylinder body (mm)
Connection Ø
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)
Users Who Downloaded This Product Also Downloaded
Page