Magnetic position detectors for "C" grooves magneto-resistive (MR)

Manufacturer ASCO Numatics
Description Magnetic position detectors for C grooves magneto-resistive (MR) - 10-28 VDC - 2 wires - 5 metre cable
Part number P494A0011100A00
Product selection
Selector Operating voltage Max. switching power Max. switching current Number of wires Reverse polarity protection Overload protection Short-circuit protection Voltage drop Max. leakage current
1 10-28 VDC 0,6 W 4-20 mA 2 No No No 3,5 V 0,8 mA
2 4,5-28 VDC 1,5 W 50 mA 3 Yes No No 0,5 V (50 mA) 0,01 mA
Operating voltage
Max. switching power
Max. switching current
Number of wires
Reverse polarity protection
Overload protection
Short-circuit protection
Voltage drop
Max. leakage current
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)