Lubricator - G1/4 to G1/2 - MODULAIR 112 range

Manufacturer ASCO NUMATICS
Description Lubricator - G1/4 - MODULAIR 112 range
Part number 34203270 612 021
Product selection
Selector Port size Bowl capacity (cl) Max. oil capacity (cl) Min. flow (l/min) Min. flow (dm³/s) Max. flow (l/min) Max. flow (dm³/s)
1 G1/4 12 7 20 0.3 2000 33
2 G3/8 12 7 20 0.3 5500 92
3 G1/2 12 7 20 0.3 5500 92
Port size
Bowl capacity (cl)
Max. oil capacity (cl)
Min. flow (l/min)
Min. flow (dm³/s)
Max. flow (l/min)
Max. flow (dm³/s)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)
Users Who Downloaded This Product Also Downloaded
Page