Front trunnion for cylinder CIS

Manufacturer ASCO Numatics
Description Front trunnion for a cylinder with a 32 mm bore
Part number 43900210
Mass 0.26 kg
Product selection
Selector Bore Ø (mm) Height (mm) Width (mm) Mass (kg) code
1 32 63 56 0.26 43900210
2 40 73.5 69 0.4 43900211
3 50 85 82 0.45 43900212
4 63 110 106 0.7 43900213
Bore Ø (mm)
Height (mm)
Width (mm)
Mass (kg)
code
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)