Foot, high and broad CNOMO 06-07-06

Manufacturer ASCO Numatics
Description Foot, high and broad CNOMO for a cylinder with a 25 mm bore
Part number 43900071
Mass 0.22 kg
Product selection
Selector Bore Ø (mm) Height (mm) Width (mm) Mounting Ø (mm) Reference Mass (kg)
1 25 50 75 9 43900071 0.22
2 32 54 82 9 43900072 0.26
3 40 62 90 9 43900073 0.31
4 50 77 110 11 43900074 0.62
5 63 87 120 11 43900075 0.72
6 80 110 155 14 43900076 1.39
7 100 130 180 14 43900077 1.82
8 125 161 215 18 43900078 3.91
9 160 205 275 22 43900079 7.77
10 200 245 315 22 43900080 10.79
Bore Ø (mm)
Height (mm)
Width (mm)
Mounting Ø (mm)
Reference
Mass (kg)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)
Users Who Downloaded This Product Also Downloaded
Page