Flanges mounting for K cylinder

Manufacturer ASCO NUMATICS
Description Flanges mounting for K cylinder with a 32 mm bore
Part number 43900268
Mass 0.065 kg
Product selection
Selector Bore Ø (mm) Reference Mass (kg)
1 32 43900268 0.065
2 40 43900269 0.08
3 50 43900270 0.135
4 63 43900271 0.25
5 80 43900272 0.26
6 100 43900273 0.4
Bore Ø (mm)
Reference
Mass (kg)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)
Users Who Downloaded This Product Also Downloaded
Page