Filter / Regulator and Lubricator system - metal bowl - G1/4 to G3/4 - MODULAIR 112 range

Manufacturer ASCO Numatics
Description Filter / Regulator and Lubricator system - metal bowl - G1/4 - MODULAIR 112 range
Part number 34203900
Product selection
Selector Port size Bowl capacity (cl) Filtering capacity (μm) Standard controlled pressure Low controlled pressure Min. flow (l/min) Min. flow (dm³/s) Max. flow (l/min) Max. flow (dm³/s)
1 G1/4 12 25 0,5 - 10 bar 0,2 - 3 bar 20 0.3 1800 30
2 G3/8 12 25 0,5 - 10 bar 0,2 - 3 bar 20 0.3 3000 50
3 G1/2 12 25 0,5 - 10 bar 0,2 - 3 bar 20 0.3 3000 50
4 G3/4 (Non intented for the combination) 12 25 0.5 - 12 bar 0,2 - 3 bar 20 0.3 5600 50
5 G3/4 (Intented for the combination) 12 25 0.5 - 12 bar 0,2 - 3 bar 20 0.3 5600 50
Port size
Bowl capacity (cl)
Filtering capacity (μm)
Standard controlled pressure
Low controlled pressure
Min. flow (l/min)
Min. flow (dm³/s)
Max. flow (l/min)
Max. flow (dm³/s)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)