Feet - MS3

Manufacturer ASCO Numatics
Description Feet for a cylinder with a 8 mm bore
Part number 43900191
Mass 0.03 kg
Product selection
Selector Bore Ø (mm) Height (mm) Width (mm) Part number Mass (kg)
1 8 26 35 43900191 0.03
2 10 26 35 43900191 0.03
3 12 32 42 43900183 0.05
4 16 32 42 43900183 0.05
5 20 45 54 43900184 0.1
6 25 45 54 43900184 0.1
Bore Ø (mm)
Height (mm)
Width (mm)
Part number
Mass (kg)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)