Foot mounting (x2) - MS3

Manufacturer ASCO Numatics
Description Feet for a cylinder with a 32 mm bore
Part number P493A3325000A00
Mass 0.08 kg
Material Steel
Product selection
Selector Series 438 - Ø (mm) Axe height (mm) Height (mm) Width (mm) Mounting Ø (mm) Mass (kg) Material Part number Old part number
1 32 32 51 45 7 0.08 Steel P493A3325000A00 43900199
2 40 36 60 52 9 0.12 Steel P493A4325000A00 43900200
3 50 45 73 75 9 0.27 Steel P493A5325000A00 43900201
4 63 50 85 75 9 0.32 Steel P493A6325000A00 43900202
Series 438 - Ø (mm)
Axe height (mm)
Height (mm)
Width (mm)
Mounting Ø (mm)
Mass (kg)
Material
Part number
Old part number
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)