ASCO
By ASCO


Compact valve 2/2 for neutral fluids pressure operated bronze body 1/2 to 1 threaded ports NO entry under the disc - series E290

Manufacturer ASCO Numatics
Description Compact valve 2/2 pressure operated series E290, E290A134 SM2 N
Part number E290A134 SM2 N
CAD models
Share

Product selection

Index Selector Pipe size Orifice size (mm) Operator diameter (mm) Mass (kg)
1 1 G 1/2 15 50 0.8
2 2 G 1/2 15 63 1
3 4 G 3/4 20 50 0.9
4 3 G 3/4 20 63 1.1
5 5 G 1 25 50 1.2
6 6 G 1 25 63 1.4

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map