"Compact" positions detectors reed switch (ILS) and magneto-resistive (MR) types

Manufacturer ASCO Numatics
Description 'Compact' position detector ILS type
Part number 88144201
Mass 23 g
Product selection
Selector Detector type Min switching voltage (V) Max switching voltage (V) Max switching current (mA) Response time opening (ms) Response time closing (ms) Min temperature (°C) Max temperature (°C) Degree of protection
1 ILS 12 30 100 0.2 0.5 -25 70 IP67
2 MR 10 30 100 0.2 0.1 -25 70 IP67
Detector type
Min switching voltage (V)
Max switching voltage (V)
Max switching current (mA)
Response time opening (ms)
Response time closing (ms)
Min temperature (°C)
Max temperature (°C)
Degree of protection
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)