COMPACT CYLINDER Ø 20 to 100 mm - double acting - through rod - ISO 21287

Manufacturer ASCO Numatics
Standard ISO 21287
Description Compact cylinder, double acting, through rod, bore 20 mm, stroke 5 mm
Part number 4495TC020005
Mass 0.138 kg
Product selection
Selector Bore Ø (mm) Connection Ø Tapped rod Threaded rod
1 20 M5 M6 M8
2 25 M5 M6 M8
3 32 G1/8 M8 M10x1,25
4 40 G1/8 M8 M10x1,25
5 50 G1/8 M10 M12x1,25
6 63 G1/8 M10 M12x1,25
7 80 G1/8 M12 M16x1,5
8 100 G1/8 M12 M16x1,5
Bore Ø (mm)
Connection Ø
Tapped rod
Threaded rod
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)