Combination - G1/4 - MODULAIR 107 range

Manufacturer ASCO NUMATICS
Description Combination - G1/4 - MODULAIR 107 range
Part number 34214001
Product selection
Selector Port size Bowl capacity (cl) Controlled pressure Gauge dia. (mm)
1 G1/4 7 0,5 - 10 bar 40
Port size
Bowl capacity (cl)
Controlled pressure
Gauge dia. (mm)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)