Cap, detachable eye (Stainless steel) - MP4

Manufacturer ASCO Numatics
Standard ISO 15552, AFNOR NF ISO 15552, DIN ISO 15552, ISO 21287
Description Cap, detachable trunnion for a cylinder with a 32 mm bore
Part number P493A3122200A00
Mass 0.41 kg
Material Stainless steel
Product selection
Selector Series 449/453/454/450 - Ø (mm) Rod Ø (mm) Mass (kg) Part number
1 32 10 0.41 P493A3122200A00
2 40 12 0.67 P493A4122200A00
3 50 12 0.97 P493A5122200A00
4 63 16 1.585 P493A6122200A00
5 80 16 3.46 P493A8122200A00
6 100 20 5.35 P493A1122200A00
Series 449/453/454/450 - Ø (mm)
Rod Ø (mm)
Mass (kg)
Part number
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)