Cap, detachable eye (Aluminium without bush) - MP4

Manufacturer ASCO Numatics
Standard ISO 21287
Description Cap, detachable trunnion for a cylinder with a 20 mm bore
Part number 43400547
Mass 0.021 kg
Product selection
Selector Codes Bore Ø (mm) Rod Ø (mm) Mass (kg)
1 43400547 20 8 0.021
2 43400551 25 8 0.027
Codes
Bore Ø (mm)
Rod Ø (mm)
Mass (kg)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)