Cap, detachable clevis for CIS cylinder - MP2

Manufacturer ASCO Numatics
Description Cap, detachable clevis for a cylinder with a 32 mm bore
Part number 43400543
Mass 0.042 kg
Product selection
Selector Bore Ø (mm) Part number Rod Ø (mm) Mass (kg)
1 32 43400543 10 0.042
2 40 43400544 12 0.06
3 50 43400545 12 0.108
4 63 43400546 16 0.155
Bore Ø (mm)
Part number
Rod Ø (mm)
Mass (kg)
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)