Adjustable pressure switch - subbase mounted body

Manufacturer ASCO NUMATICS
Description Adjustable pressure switch - subbase mounted body
Part number 34900030
Product selection
Selector Model Code Adjustment range Max Pressure (bar) Voltage (V) Current Type
1 349 34900030 0,5 - 10 bar 10 250 AC
Model
Code
Adjustment range
Max Pressure (bar)
Voltage (V)
Current Type
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)