3/2 Solenoid pilot valve NC, stainless steel body, 356 series, direct opened, for 298/398 valves, 1/8

Manufacturer ASCO Numatics
Description 3/2 Solenoid pilot valve NC, stainless steel body, 1/8, 356 series - 230V / 50 Hz
Part number SCG356A060VMS 230V / 50 Hz
Omniclass number 23.27.33.11.11
Product selection
Selector Orifice size 2->1 (mm) Orifice sier 1->3 (mm) flow coefficient Kv 2->1 (m³/h) flow coefficient Kv 2->1 (l/min) flow coefficient Kv 3->1 (m³/h) flow coefficient Kv 3->1 (l/min) catalogue number
2 1.6 1.2 0.08 1.33 0.05 0.8 SCG356A060VMS
Orifice size 2->1 (mm)
Orifice sier 1->3 (mm)
flow coefficient Kv 2->1 (m³/h)
flow coefficient Kv 2->1 (l/min)
flow coefficient Kv 3->1 (m³/h)
flow coefficient Kv 3->1 (l/min)
catalogue number
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)