3/2 NC shut-off valve and automatic NC 2/2 soft-start device (without silencer) + solenoid valve series 190 with impulse manual operator

Manufacturer ASCO Numatics
Description 3/2 NC shut-off valve and automatic NC 2/2 soft-start device (without silencer) + solenoid valve series 190 with impulse manual operator
Part Number 34393107 + 19000017 en 24V CC
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Connecting
1 34393107 + 19000017 en 24V CC 3/2 NC shut-off valve and automatic NC 2/2 soft-start device (without silencer) + solenoid valve series 190 with impulse manual operator G 1/4
2 34393107 + 19000017 en 115V 50Hz 3/2 NC shut-off valve and automatic NC 2/2 soft-start device (without silencer) + solenoid valve series 190 with impulse manual operator G 1/4
3 34393109 + 19000017 en 115v 50Hz 3/2 NC shut-off valve and automatic NC 2/2 soft-start device (without silencer) + solenoid valve series 190 with impulse manual operator G 1/2
Part Number
Description
Connecting
Documentation
Contact the supplier
ASCO Numatics Manufacturer of pneumatic equipment
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)
Users Who Downloaded This Product Also Downloaded
Page