Double acting cylinders Ø 32 to 125 mm - 450 series - Types PES (with profiled barrel) mounted nose to nose

Manufacturer ASCO
Standard ISO 6431, AFNOR NFE 49003, VDMA 24562
Description Set of two PES cylinders with profiled barrels mounted nose to nose
Part number PES 32 A 25 - DM+PES 32 A 25 - DM 560638
Description1 PES cylinder with profiled barrel, barrel aluminium, cushioned, equipped for detectors, bore 32 mm, stroke 25 mm
Description2 PES cylinder with profiled barrel, barrel aluminium, cushioned, equipped for detectors, bore 32 mm, stroke 25 mm
CAD models
Please make sure this software has been installed.

Product selection

Cushioning cylinder "A"
Cushioning cylinder "B"
Stroke cylinder "A" (mm)
Rod extension cylinder "A" (mm)
Stroke cylinder "B" (mm)
Rod extension cylinder "B" (mm)

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map