Double acting cylinder with profiled barrel, Ø 32 to 100 mm - ISO 15552-AFNOR-DIN with pneumatic cushioning - 453 series

Manufacturer ASCO
Standard ISO 15552, AFNOR NF ISO 15552, DIN ISO 15552
Description Double acting cylinder with profiled barrel, 453 series, Ø 40 mm, stroke = 50 mm, Dynamic rod-locking device
Part number G453A4S50050A00
Mass 2.265 kg
CAD models
Please make sure this software has been installed.

Product selection

Stroke
Rod options 1
Standard
Rod options 2
Dynamic rod-locking device
Options
Without
Rod extension (mm)

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map