Double acting cylinder, through rod, type C-AS, with elastic cushioning

Manufacturer ASCO
Standard ISO 6432, ISO 8140, ISO 8139, NF E 49-030, CETOP RP 52 P, CETOP RP 102 P, CETOP RP 103 P
Description Double acting cylinder, through rod, type C-AS, with elastic cushioning, bore 16 mm, stroke 25 mm
Part number 435500280025
Part number1 C 16 AS 25- DM-T2
Mass 0.125 kg
CAD models
Please make sure this software has been installed.

Product selection

Stroke
Rod extension (mm)

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map